Swing clamps pneumatic, Form C (K1815) (K1815.1401)

Swing clamps pneumatic, Form C (K1815) K1815.1401

Product Details:

Manufacturer part number: K1815.1401

Brand: KIPP

Price: 330.57

Delivery time: 4 Days


Technical Data:

A: 70 mm

B=Width: 55 mm

D: 16 mm

D1: M8 mm

D2: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1815.1401

Part Number
K1815.1401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
T
(mm)
Travel S
(mm)
Size Version 2 S1
(mm)
S2
(mm)
D4
(mm)
D5
(mm)
A2
(mm)
A3
(mm)
A1
(mm)
A5
(mm)
T1
(mm)
A4
(mm)
Weight
(kg)

330.57 €

1 4 Days 705516M88.5M1096145902052407083140swivel to the right1615G1/88.524.55215.52225370.9200

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Component material Stainless steel Form C Item Swing Clamp
Version 1 pneumatic RoHS true

This page is Swing clamps pneumatic, Form C (K1815), part number K1815.1401.
You can find the detail information about specifications and dimensions on part number K1815.1401.

Variation of this product

Part Number
K1815.1251
K1815.1321
K1815.1501
K1815.1631
K1815.2251
K1815.2321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
T
(mm)
Travel S
(mm)
Size Version 2 S1
(mm)
S2
(mm)
D4
(mm)
D5
(mm)
A2
(mm)
A3
(mm)
A1
(mm)
A5
(mm)
T1
(mm)
A4
(mm)
Weight
(kg)

306.79 €

1 4 Days 503514M86.5M883125781744.5325552725swivel to the right1512M58.515407.51720200.6000

318.68 €

1 4 Days 604516M86.5M89614590225043606.53032swivel to the right1614G1/88.5204512.51820300.6750

396.75 €

1 4 Days 806520M108.5M101061621002553.545856.53050swivel to the right1515G1/810.5316621.52530461.5500

443.90 €

1 4 Days 908020M1010.5M121061621002853.5361008.53063swivel to the right1515G1/810.537.58027.53030602.2100

306.79 €

1 4 Days 503514M86.5M883125781744.5325552725swivel to the left1512M58.515407.51720200.3845

318.68 €

1 4 Days 604516M86.5M89614590225043606.53032swivel to the left1614G1/88.5204512.51820300.6705

Tech Support