Swing clamp pneumatic screw-on with flange (K1818) (K1818.212)

Swing clamp pneumatic screw-on with flange (K1818) K1818.212

Product Details:

Manufacturer part number: K1818.212

Brand: KIPP

Price: 303.22

Delivery time: 4 Days


Technical Data:

Form-Type: swivel to the left

A: 35 mm

B=Width: 32.5 mm

B1: 23 mm

B2: 42.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1818.212

Part Number
K1818.212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form-Type A
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
Travel S
(mm)
Size S1
(mm)
S2
(mm)
H6
(mm)
D4
(mm)
H7
(mm)
A2
(mm)
A3
(mm)
A1
(mm)
Weight
(kg)

303.22 €

1 4 Days swivel to the left3532.52342.5M25x1.5M584.575104.65225181117.61298.67M51218.7510390.3000

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Component material Steel Surface finish component hard chromed Item Swing Clamp
Version 1 pneumatic Version 2 screw-on with flange PL Edelstahl false
RoHS true

This page is Swing clamp pneumatic screw-on with flange (K1818), part number K1818.212.
You can find the detail information about specifications and dimensions on part number K1818.212.

Variation of this product

Part Number
K1818.125
K1818.132
K1818.140
K1818.216
K1818.220
K1818.225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form-Type A
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
Travel S
(mm)
Size S1
(mm)
S2
(mm)
H6
(mm)
D4
(mm)
H7
(mm)
A2
(mm)
A3
(mm)
A1
(mm)
Weight
(kg)

303.22 €

1 4 Days swivel to the right50503766M40X1.5M8145.592134623025152625131311.5M5162523560.4074

315.11 €

1 4 Days swivel to the right60604580M50X1.5M8166.5103150733025132832141410.5G1/8193023690.6844

337.71 €

1 4 Days swivel to the right70655087M55X1.5M8166.5103152733025133040141610.5G1/81937.526790.7420

303.22 €

1 4 Days swivel to the left413626.547M30x1.5M584.575104.55225181117.51698.57M5122312450.3500

303.22 €

1 4 Days swivel to the left484130.554M35x1.5M8125.590.5133.565.125.420102720121510M51627.514540.4000

303.22 €

1 4 Days swivel to the left50503766M40X1.5M8145.592134623025152625131311.5M5162523560.4068

Tech Support