Link clamps pneumatic screw-on with flange (K1819) (K1819.32)

Link clamps pneumatic screw-on with flange (K1819) K1819.32

Product Details:

Manufacturer part number: K1819.32

Brand: KIPP

Price: 363.40

Delivery time: 4 Days


Technical Data:

A: 52 mm

B=Width: 60 mm

B1: 45 mm

B2: 23 mm

B3: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1819.32

Part Number
K1819.32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
H5
(mm)
Size H6
(mm)
H7
(mm)
A2
(mm)
A1
(mm)
Weight
(kg)

363.40 €

1 4 Days 526045238018M50X1.56.5G1/817073571310.53250-562022600.9827

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Component material Steel Surface finish component hard chromed H3(mm) 25
Item Link Clamp Version 1 pneumatic Kind of fastening screw-on with flange
PL Edelstahl false RoHS true

This page is Link clamps pneumatic screw-on with flange (K1819), part number K1819.32.
You can find the detail information about specifications and dimensions on part number K1819.32.

Variation of this product

Part Number
K1819.25
K1819.40
K1819.50
K1819.63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
H5
(mm)
Size H6
(mm)
H7
(mm)
A2
(mm)
A1
(mm)
Weight
(kg)

344.84 €

1 4 Days 415037236616M40X1.55.5M5144625115122537-471716480.6051

385.25 €

1 4 Days 566550268720M55X1.56.8G1/81773601310.54050-54.52523.5661.1800

557.75 €

1 4 Days 63.575583210022M65X1.58.5G1/820079651110.55047-57302677.51.8100

609.50 €

1 4 Days 7489703511822M80X1.58.5G1/82118071.51196354-643029.5882.4400

Tech Support