Threaded flange Aluminium (K1820) (K1820.50)

Threaded flange Aluminium (K1820) K1820.50

Product Details:

Manufacturer part number: K1820.50

Brand: KIPP

Price: 42.21

Delivery time: 4 Days


Technical Data:

B=Width: 75 mm

B1: 58 mm

D=Diameter: M65x1.5 mm

D1: 13 mm

D2: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1820.50

Part Number
K1820.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
Size Weight
(kg)

42.21 €

1 4 Days 7558M65x1.5138.5159500.0808

Loading...

  1. 1

Basic information

Main material Aluminium Item Threaded Flange PL Edelstahl false
RoHS true

This page is Threaded flange Aluminium (K1820), part number K1820.50.
You can find the detail information about specifications and dimensions on part number K1820.50.

Variation of this product

Part Number
K1820.16
K1820.20
K1820.25
K1820.32
K1820.40
K1820.63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=Diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
Size Weight
(kg)

34.09 €

1 4 Days 4029M30x1.584.585160.0175

34.09 €

1 4 Days 4532M35x1.595.596200.0226

35.71 €

1 4 Days 5037M40x1.595.596250.0275

37.34 €

1 4 Days 6045M50x1.5116.5127320.0476

38.95 €

1 4 Days 6550M55x1.5116.5127400.0544

45.45 €

1 4 Days 8870M80x1.5138.5159630.0993

Tech Support