Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1830.05040001 |
K1830.05040002 |
K1830.05050001 |
K1830.05050002 |
K1830.05060001 |
K1830.05060002 |
K1830.05070001 |
K1830.05070002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L4 (mm) | Version 1 | L5 (mm) | L6 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
1,767.55 € | 1 | 4 Days | 400 | 300 | smooth | - | - | 7.1000 | ||
1,953.85 € | 1 | 4 Days | 400 | 300 | serrated | - | - | 7.1000 | ||
1,981.45 € | 1 | 4 Days | 500 | 400 | smooth | - | - | 8.5000 | ||
2,167.75 € | 1 | 4 Days | 500 | 400 | serrated | - | - | 8.5000 | ||
2,103.35 € | 1 | 4 Days | 600 | 400 | smooth | 500 | - | 9.8000 | ||
2,289.65 € | 1 | 4 Days | 600 | 400 | serrated | 500 | - | 9.8000 | ||
2,248.25 € | 1 | 4 Days | 700 | 400 | smooth | 560 | 600 | 11.1000 | ||
2,434.55 € | 1 | 4 Days | 700 | 400 | serrated | 560 | 600 | 11.1000 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 50 |
---|---|---|---|---|---|
D1(mm) | 12 | D2(mm) | 20 | D3(mm) | 16 |
H=Height(mm) | 75 | H1(mm) | 50 | H2(mm) | 25 |
H3(mm) | 12 | H4(mm) | 16 | L1(mm) | 96 |
L2(mm) | 200 | L3(mm) | 288 | Item | Multiple Clamping System |
D4(mm) | 17.5 | D5(mm) | 11 | L7(mm) | 30 |
F Socket head screw DIN 912 | M10x30 | D=Bore | 25 | L max.(mm) | 70 |
L min.(mm) | 64 | G Socket head screw DIN 912 | M12x25 | D7=Thread | M6 |
D6=Thread | M5 | NK = Quatity Wedge clamp | 4 | NF = Quantity Fixed jaw | 1 |
NW = Quantity Workpieces | 4 | Z Socket head screw DIN 912 | M12x30 | PL Edelstahl | false |
RoHS | true |
Configure
Basic Attributes
L=Length(mm)
L4(mm)
Version 1
L5(mm)
L6(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes