Rotary lever clamps, hydraulic with spring return, Form A double-acting (K1856) (K1856.121304)

Rotary lever clamps, hydraulic with spring return, Form A double-acting (K1856) K1856.121304

Product Details:

Manufacturer part number: K1856.121304

Brand: KIPP

Price: 255.66

Delivery time: 4 Days


Technical Data:

B: 27 mm

B1: 19.5 mm

D: 19.4 mm

D1: 20 mm

G: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1856.121304

Part Number
K1856.121304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)
L5
(mm)
H6
(mm)
H7
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Volume
(cm³)
Weight
(kg)

255.66 €

1 4 Days 2719.519.420M41521217.521.5142618.53.758.757.510.67.5112312M4x81.771.771.060.0952

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form A
Form-Type double-acting Item Rotary Lever Clamp Version 1 hydraulic
Connection type drilled channels PL Edelstahl false RoHS true

This page is Rotary lever clamps, hydraulic with spring return, Form A double-acting (K1856), part number K1856.121304.
You can find the detail information about specifications and dimensions on part number K1856.121304.

Variation of this product

Part Number
K1856.161304
K1856.201304
K1856.251304
K1856.321304
K1856.401304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)
L5
(mm)
H6
(mm)
H7
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Volume
(cm³)
Weight
(kg)

305.60 €

1 4 Days 34252324M520262810.526.51732234.59.51014.210132616M5x122.832.811.32.030.1986

332.95 €

1 4 Days 40302930M62532.535933174030513.51115.712.5143120M6x104.524.5184.520.3276

358.80 €

1 4 Days 5238.53536M831.253743.7511.538204935.56.7514.751118.715.63153325M8x126.156.1524.68.820.8600

438.15 €

1 4 Days 66494345M1040425613432362458.518.5919.720173832M10x1510.1710.140.616.271.7600

492.20 €

1 4 Days 78595355M1250477017.5482574559.521.51224.725194040M12x1815.915.963.631.82.6300

Tech Support