Tension levers for rotary lever clamps, Form B blank (K1857) (K1857.12242)

Tension levers for rotary lever clamps, Form B blank (K1857) K1857.12242

Product Details:

Manufacturer part number: K1857.12242

Brand: KIPP

Price: 53.51

Delivery time: 4 Days


Technical Data:

B: 12 mm

H: 6 mm

L: 24 mm

L1: 9 mm

Travel: 2.62


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1857.12242

Part Number
K1857.12242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
L1
(mm)
Travel for Piston diameter
(mm)
Weight
(kg)

53.51 €

1 4 Days 1262492.62120.0256

Loading...

  1. 1

Basic information

Main material Steel Surface finish body not hardened Form B
Form-Type blank Item Tension Lever Version 1 for rotary lever clamp
PL Edelstahl false RoHS true

This page is Tension levers for rotary lever clamps, Form B blank (K1857), part number K1857.12242.
You can find the detail information about specifications and dimensions on part number K1857.12242.

Variation of this product

Part Number
K1857.12152
K1857.16202
K1857.16322
K1857.20252
K1857.20402
K1857.25312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
L1
(mm)
Travel for Piston diameter
(mm)
Weight
(kg)

44.00 €

1 4 Days 1261591.64120.0193

46.38 €

1 4 Days 16820121.29160.0402

54.69 €

1 4 Days 16832122.07160.0518

58.27 €

1 4 Days 201025152.45200.0729

59.46 €

1 4 Days 201040153.92200.1081

65.40 €

1 4 Days 2512.53118.82.1250.1300

Tech Support