Link clamps, hydraulic, double-acting, Form A thread connection (K1858)

Link clamps, hydraulic, double-acting, Form A thread connection (K1858)
· Integrated metal wiper

· Collision-free accessibility to the workpiece

· Lineless pressure supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1858.161104
K1858.251104
K1858.401104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
D
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
Piston diameter
(mm)
L6
(mm)
B3
(mm)
L8
(mm)
G1 L7
(mm)
L9
(mm)
Clamping force at 100 bar
(kN)
C (degrees) Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
Weight
(kg)

389.85 €

1 4 Days 613873838.5M6x1211741.537.510.522.55238151828191649387.5G1/835381.5695.2-0.8500

522.10 €

1 4 Days 805685050.5M8x22156505419227256242544242563.55610G1/444563.96513.8-2.2400

564.65 €

1 4 Days 856213.57070.5M10x221916567.720251007836326631.54082.56210G1/440.5789.565-194.3500

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form A
Form-Type double-acting Item Link Clamp Version 1 hydraulic
Connection type screw connection PL Edelstahl false RoHS true

Tech Support