Link clamps, hydraulic, double-acting, Form B O-ring flange connection (K1858) (K1858.401204)

Link clamps, hydraulic, double-acting, Form B O-ring flange connection (K1858) K1858.401204

Product Details:

Manufacturer part number: K1858.401204

Brand: KIPP

Price: 564.65

Delivery time: 4 Days


Technical Data:

B: 95 mm

B1: 62 mm

B2: 13.5 mm

B4: 29 mm

D: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1858.401204

Part Number
K1858.401204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
B4
(mm)
D
(mm)
D1
(mm)
D2
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
Piston diameter
(mm)
L6
(mm)
B3
(mm)
L8
(mm)
L7
(mm)
L9
(mm)
Clamping force at 100 bar
(kN)
C (degrees) Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
L10 Weight
(kg)

564.65 €

1 4 Days 956213.5297070.55M10x221916567.7202510078366631.54082.5781050.5629.565-19424.3500

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form B
Form-Type double-acting Item Link Clamp Version 1 hydraulic
Connection type O-ring flange connection PL Edelstahl false RoHS true

This page is Link clamps, hydraulic, double-acting, Form B O-ring flange connection (K1858), part number K1858.401204.
You can find the detail information about specifications and dimensions on part number K1858.401204.

Variation of this product

Part Number
K1858.161204
K1858.251204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
B4
(mm)
D
(mm)
D1
(mm)
D2
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
Piston diameter
(mm)
L6
(mm)
B3
(mm)
L8
(mm)
L7
(mm)
L9
(mm)
Clamping force at 100 bar
(kN)
C (degrees) Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
L10 Weight
(kg)

389.85 €

1 4 Days 61387203838.54M6x1211741.537.510.522.552381528191649387.535381.5695.2-240.8500

522.10 €

1 4 Days 72568275050.54M8x221565054192272562444242563.5561036563.96513.8-28.12.2400

Tech Support