Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2053.0060 |
K2053.1060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | |
---|---|---|---|---|---|
538.20 € | 1 | 4 Days | swivel to the left | ||
538.20 € | 1 | 4 Days | swivel to the right |
Loading...
Main material | High carbon steel | Surface finish body | black oxidized | Main colour | black |
---|---|---|---|---|---|
Form | B | Form-Type | without clamping arm | B=Width(mm) | 90 |
B1(mm) | 70 | D=Diameter(mm) | 11 | D2(mm) | 26 |
H=Height(mm) | 105 | H1(mm) | 164 | H2(mm) | 31 |
H3(mm) | 15 | H4(mm) | 30 | H5(mm) | 29 |
L3(mm) | 50 | SW=key width(mm) | 19 | Item | Swing Clamp |
Version 2 | extended clamping travel | S1(mm) | 31 | S2(mm) | 10 |
H6(mm) | 10 | Weight(kg) | 1.6000 | PL Edelstahl | false |
RoHS | true |