Manufacturer part number: K1862.14062105190200
Brand: KIPP
Price: 420.90 €
Delivery time: 4 Days
Form-Type: single-acting
B4: - mm
H6: 6 mm
H7: 10 mm
Connection type: screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1862.14062105190200
Part Number
|
---|
K1862.14062105190200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form-Type | B4 (mm) | H6 (mm) | H7 (mm) | Connection type | Travel | Swivel direction | B3 (mm) | L8 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.90 € | 1 | 4 Days | single-acting | - | 6 | 10 | screw connection | 6 | left | - | - | 0.4900 |
Loading...
Main material | Steel | Surface finish body | black oxidized | Form | B |
---|---|---|---|---|---|
B(mm) | 35 | B2(mm) | 22 | D(mm) | 10 |
G(mm) | M27x1.5 | H(mm) | 110 | H1(mm) | 103 |
H2(mm) | 91 | H3(mm) | 70 | H5(mm) | 11 |
L(mm) | 50 | L3(mm) | 35 | Item | Swing Clamp |
Version 1 | compact | Version 2 | hydraulic | H8(mm) | 12 |
H9(mm) | 11.5 | Piston diameter(mm) | 14 | Flow rate max.(cm³/s) | 2.5 |
Oil requirement / Stroke(cm³) | 1.2 | H10(mm) | 7 | H11(mm) | 22 |
PL Edelstahl | false | RoHS | true |
This page is Swing clamps, hydraulic, compact, double / single-acting with spring return, Form B, flange under (K1862), part number K1862.14062105190200.
You can find the detail information about specifications and dimensions on part number K1862.14062105190200.
Configure
Basic Attributes
B4(mm)
B3(mm)
L8(mm)
Type
Form-Type
H6(mm)
H7(mm)
Connection type
Travel
Swivel direction
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1862.14062105190100 |
K1862.14062205190100 |
K1862.14062205190200 |
K1862.14081105190100 |
K1862.14081105190200 |
K1862.14081205190100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form-Type | B4 (mm) | H6 (mm) | H7 (mm) | Connection type | Travel | Swivel direction | B3 (mm) | L8 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.90 € | 1 | 4 Days | single-acting | - | 6 | 10 | screw connection | 6 | right | - | - | 0.4900 | ||
420.90 € | 1 | 4 Days | single-acting | 16 | 6 | 10 | O-ring flange connection | 6 | right | 16 | - | 0.4900 | ||
420.90 € | 1 | 4 Days | single-acting | 16 | 6 | 10 | O-ring flange connection | 6 | left | 16 | - | 0.4900 | ||
420.90 € | 1 | 4 Days | double-acting | - | 8 | 8 | screw connection | 8 | right | - | - | 0.5100 | ||
425.50 € | 1 | 4 Days | double-acting | - | 8 | 8 | screw connection | 8 | left | - | - | 0.5100 | ||
425.50 € | 1 | 4 Days | double-acting | 16 | 8 | 8 | O-ring flange connection | 8 | right | 16 | 58 | 0.5100 |