Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under (K1864) (K1864.25101105190211)

Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under (K1864) K1864.25101105190211

Product Details:

Manufacturer part number: K1864.25101105190211

Brand: KIPP

Price: 416.30

Delivery time: 4 Days


Technical Data:

Form-Type: double-acting

B: 45 mm

B1: 30 mm

D1: 23.5 mm

D2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1864.25101105190211

Part Number
K1864.25101105190211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form-Type B
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
G
(mm)
H
(mm)
H2
(mm)
H5
(mm)
L
(mm)
SW=key width
(mm)
D4
(mm)
H7
(mm)
H8
(mm)
H9
(mm)
Connection type Piston diameter
(mm)
Travel Flow rate max.
(cm³/s)
Oil requirement / Stroke
(cm³)
Swivel direction H10
(mm)
L6
(mm)
G1 Oil requirement / Return stroke
(cm³)
L7
(mm)
Weight
(kg)

416.30 €

1 4 Days double-acting453023.520M18x1.5126.5105.5965276.581084.5screw connection25103.23.2left550M45x1.58.8151.0000

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form B
H4(mm) 11 Item Swing Clamp Version 1 hydraulic
PL Edelstahl false RoHS true

This page is Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under (K1864), part number K1864.25101105190211.
You can find the detail information about specifications and dimensions on part number K1864.25101105190211.

Variation of this product

Part Number
K1864.25101105190111
K1864.25101205190111
K1864.25101205190211
K1864.25102105190111
K1864.25102105190211
K1864.25102205190111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form-Type B
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
G
(mm)
H
(mm)
H2
(mm)
H5
(mm)
L
(mm)
SW=key width
(mm)
D4
(mm)
H7
(mm)
H8
(mm)
H9
(mm)
Connection type Piston diameter
(mm)
Travel Flow rate max.
(cm³/s)
Oil requirement / Stroke
(cm³)
Swivel direction H10
(mm)
L6
(mm)
G1 Oil requirement / Return stroke
(cm³)
L7
(mm)
Weight
(kg)

416.30 €

1 4 Days double-acting453023.520M18x1.5126.5105.5965276.581084.5screw connection25103.23.2right550M45x1.58.8151.0000

428.95 €

1 4 Days double-acting453023.520M18x1.5126.5105.5965276.581084.5O-ring flange connection25103.23.2right550M45x1.58.8151.0000

428.95 €

1 4 Days double-acting453023.520M18x1.5126.5105.5965276.581084.5O-ring flange connection25103.23.2left550M45x1.58.8151.0000

400.20 €

1 4 Days single-acting453023.520M18x1.5126.5105.5965276.581084.5screw connection25103.23.2right550M45x1.5-151.1700

400.20 €

1 4 Days single-acting453023.520M18x1.5126.5105.5965276.581084.5screw connection25103.23.2left550M45x1.5-151.1700

410.55 €

1 4 Days single-acting453023.520M18x1.5126.5105.5965276.581084.5O-ring flange connection25103.23.2right550M45x1.5-151.1700

Tech Support