Manufacturer part number: K1864.25101404190111
Brand: KIPP
Price: 448.50 €
Delivery time: 4 Days
Form-Type: double-acting
B: 50 mm
B1: 37 mm
B2: 28 mm
D: 44.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1864.25101404190111
Part Number
|
---|
K1864.25101404190111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form-Type | B (mm) | B1 (mm) | B2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | G (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H5 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | SW=key width (mm) | L5 (mm) | H6 (mm) | D4 (mm) | H7 (mm) | H8 (mm) | Piston diameter (mm) | Travel | Flow rate max. (cm³/s) | Oil requirement / Stroke (cm³) | Swivel direction | B3 (mm) | G1 | D8 (mm) | Oil requirement / Return stroke (cm³) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448.50 € | 1 | 4 Days | double-acting | 50 | 37 | 28 | 44.8 | 23.5 | 20 | 11 | M18x1.5 | 126.5 | 78 | 57 | 34 | 9 | 70 | 26.5 | 20 | 30 | 17 | 27 | 26.5 | 18 | 6.6 | 8 | 10 | 25 | 10 | 3.2 | 3.2 | right | 32 | M6 | 45 | 8.8 | 1.4000 |
Loading...
Main material | Steel | Surface finish body | black oxidized | Form | A |
---|---|---|---|---|---|
H4(mm) | 14 | Item | Swing Clamp | Version 1 | hydraulic |
Connection type | screw and O-ring connection | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Type
Form-Type
B(mm)
B1(mm)
B2(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
G(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H5(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
SW=key width(mm)
L5(mm)
H6(mm)
D4(mm)
H7(mm)
H8(mm)
Piston diameter(mm)
Travel
Flow rate max.(cm³/s)
Oil requirement / Stroke(cm³)
Swivel direction
B3(mm)
G1
D8(mm)
Oil requirement / Return stroke(cm³)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes