Rotary lever clamps, pneumatic double-acting (K1870) (K1870.161304)

Rotary lever clamps, pneumatic double-acting (K1870) K1870.161304

Product Details:

Manufacturer part number: K1870.161304

Brand: KIPP

Price: 243.64

Delivery time: 4 Days


Technical Data:

B: 34 mm

B1: 25 mm

D: 27 mm

D1: 28 mm

G: M5x35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1870.161304

Part Number
K1870.161304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
H6
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 6 bar
(kN)
Weight
(kg)

243.64 €

1 4 Days 34252728M5x3520242810.524.5133513.54.510171016M5x114.520.270.1200

Loading...

  1. 1

Basic information

Main material Aluminium Form-Type double-acting Item Rotary Lever Clamp
Version 1 pneumatic Connection type drilled channels PL Edelstahl false
RoHS true

This page is Rotary lever clamps, pneumatic double-acting (K1870), part number K1870.161304.
You can find the detail information about specifications and dimensions on part number K1870.161304.

Variation of this product

Part Number
K1870.121304
K1870.201304
K1870.251304
K1870.321304
K1870.401304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
H6
(mm)
Piston diameter
(mm)
G1 Effective piston area (cm²) Piston force at 6 bar
(kN)
Weight
(kg)

228.87 €

1 4 Days 2719.52021M4x25152221722.512279.753.757.513.59.512M4x82.270.140.0600

315.01 €

1 4 Days 40303435M6x402527.5359281541.516.5512.5201120M6x107.060.420.2182

334.70 €

1 4 Days 5238.54344M8x5031.253243.7511.5331953.520.756.7515.63261325M8x1211.340.680.4100

350.75 €

1 4 Days 66495758M10x6540375615.538216826.58.5203314.532M10x1621.231.271.0400

405.95 €

1 4 Days 78597172M12x8050467017.547288233.59.5253918.540M12x1833.181.991.5000

Tech Support