Clamp straps tapped-heel (K1948) (K1948.05)

Clamp straps tapped-heel (K1948) K1948.05

Product Details:

Manufacturer part number: K1948.05

Brand: KIPP

Price: 10.80

Delivery time: 4 Days


Technical Data:

A: 10 mm

B=Width: 12 mm

D: 5.5 mm

D1: M6 mm

H=Height: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1948.05

Part Number
K1948.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
F
(kN)
Weight
(kg)

10.80 €

1 4 Days 10125.5M6840181881.23.420.0231

Loading...

  1. 1

Basic information

Main material High carbon steel Item Clamp Strap Version 1 adjustable
RoHS true

This page is Clamp straps tapped-heel (K1948), part number K1948.05.
You can find the detail information about specifications and dimensions on part number K1948.05.

Variation of this product

Part Number
K1948.06
K1948.08
K1948.10
K1948.12
K1948.14
K1948.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
F
(kN)
Weight
(kg)

12.33 €

1 4 Days 12167M610502223101.64.820.0495

14.24 €

1 4 Days 16209M8126328291228.770.0917

18.84 €

1 4 Days 202511M1016803636162.513.90.1988

26.34 €

1 4 Days 253214M1220100454520320.20.3999

39.94 €

1 4 Days 324016M1425125575625427.60.7968

69.79 €

1 4 Days 405018M1630160727232537.81.5680

Tech Support