Clamp straps gooseneck narrow, Steel (K1950) (K1950.06005)

Clamp straps gooseneck narrow, Steel (K1950) K1950.06005

Product Details:

Manufacturer part number: K1950.06005

Brand: KIPP

Price: 13.19

Delivery time: 4 Days


Technical Data:

A: 28 mm

B: 32 mm

D: 6.2 mm

E: 7.5 mm

E1: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1950.06005

Part Number
K1950.06005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D
(mm)
E
(mm)
E1
(mm)
H=Height
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Retaining force
(kN)
L1=Width
(mm)
Weight
(kg)

13.19 €

1 4 Days 28326.27.52.518.567612.544.82200.0593

Loading...

  1. 1

Basic information

Main material High carbon steel Item Clamp Strap Version 1 goose-neck
RoHS true

This page is Clamp straps gooseneck narrow, Steel (K1950), part number K1950.06005.
You can find the detail information about specifications and dimensions on part number K1950.06005.

Variation of this product

Part Number
K1950.06010
K1950.08005
K1950.08010
K1950.10005
K1950.10010
K1950.12005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
D
(mm)
E
(mm)
E1
(mm)
H=Height
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Retaining force
(kN)
L1=Width
(mm)
Weight
(kg)

78.43 €

1 4 Days 28506.210.52.521.585612.544.82200.0912

23.20 €

1 4 Days 28328.27.52.518.567612.548.77200.0528

81.58 €

1 4 Days 28508.210.52.521.585612.548.77200.0810

17.08 €

1 4 Days 455010.2124301051020613.9300.2287

32.45 €

1 4 Days 458010.2174351351020613.9300.3767

25.01 €

1 4 Days 455012.2124301051020620.2300.2126

Tech Support