Manufacturer part number: K1952.206
Brand: KIPP
Price: 21.62 €
Delivery time: 4 Days
A=Height: 12 mm
B1: 7 mm
B2=Width: 19 mm
B3: 6 mm
B4: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1952.206
Main material | Aluminium | Form | B | Item | Clamp Strap |
---|---|---|---|---|---|
Version 1 | open-U | RoHS | true |
This page is Strap clamps open U, DIN 6315, Aluminium (K1952), part number K1952.206.
You can find the detail information about specifications and dimensions on part number K1952.206.
Configure
Basic Attributes
Type
A=Height(mm)
B1(mm)
B2=Width(mm)
B3(mm)
B4(mm)
for Screw
L1=Length(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1952.208 |
K1952.210 |
K1952.212 |
K1952.2121 |
K1952.216 |
K1952.2161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Height (mm) | B1 (mm) | B2=Width (mm) | B3 (mm) | B4 (mm) | for Screw | L1=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
33.65 € | 1 | 4 Days | 15 | 9 | 25 | 8 | 4 | M8 | 80 | 0.0506 | ||
36.58 € | 1 | 4 Days | 20 | 11 | 31 | 10 | 5 | M10 | 100 | 0.1070 | ||
36.58 € | 1 | 4 Days | 25 | 14 | 38 | 12 | 6 | M12/M14 | 125 | 0.1955 | ||
36.58 € | 1 | 4 Days | 28 | 14 | 38 | 12 | 6 | M12/M14 | 160 | 0.2849 | ||
56.07 € | 1 | 4 Days | 30 | 18 | 48 | 15 | 8 | M16/M18 | 160 | 0.3780 | ||
78.53 € | 1 | 4 Days | 36 | 18 | 48 | 15 | 8 | M16/M18 | 200 | 0.5668 |