Clamp straps open U flat pin, Steel or Aluminium (K1953) (K1953.08)

Clamp straps open U flat pin, Steel or Aluminium (K1953) K1953.08

Product Details:

Manufacturer part number: K1953.08

Brand: KIPP

Price: 17.60

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

A=Height: 15 mm

B1: 9 mm

B2=Width: 30 mm

B3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1953.08

Part Number
K1953.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
L2
(mm)
L3
(mm)
for Screw L1=Length
(mm)
Weight
(kg)

17.60 €

1 4 Days High carbon steel15930163218M81000.2351

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 open-U Version 2 with lug
RoHS true

This page is Clamp straps open U flat pin, Steel or Aluminium (K1953), part number K1953.08.
You can find the detail information about specifications and dimensions on part number K1953.08.

Variation of this product

Part Number
K1953.10
K1953.12
K1953.121
K1953.16
K1953.161
K1953.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
L2
(mm)
L3
(mm)
for Screw L1=Length
(mm)
Weight
(kg)

23.05 €

1 4 Days High carbon steel201130203824M101250.3798

24.23 €

1 4 Days High carbon steel251440244730M12/M141600.7486

27.58 €

1 4 Days High carbon steel251440244730M12/M142000.9635

36.29 €

1 4 Days High carbon steel301850285736M16/M182001.4430

41.34 €

1 4 Days High carbon steel301850285736M16/M182501.7430

59.46 €

1 4 Days High carbon steel402260356845M20/M222502.8460

Tech Support