Clamp straps pivot Steel (K1956) (K1956.20)

Clamp straps pivot Steel (K1956) K1956.20

Product Details:

Manufacturer part number: K1956.20

Brand: KIPP

Price: 62.10

Delivery time: 4 Days


Technical Data:

B: 66 mm

H: 0-70 mm

H1: 103 mm

L: 144 mm

L1: 112 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1956.20

Part Number
K1956.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
D=Fastening hole
(mm)
L5
(mm)
Suitable for slot width Suitable fastening screw Weight
(kg)

62.10 €

1 4 Days 660-70103144112322080224620; 22M201.2570

Loading...

  1. 1

Basic information

Main material High carbon steel Item Clamp Strap Version 1 adjustable
RoHS true

This page is Clamp straps pivot Steel (K1956), part number K1956.20.
You can find the detail information about specifications and dimensions on part number K1956.20.

Variation of this product

Part Number
K1956.12
K1956.16
K1956.24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
D=Fastening hole
(mm)
L5
(mm)
Suitable for slot width Suitable fastening screw Weight
(kg)

38.53 €

1 4 Days 380-40578868231448132812; 14M120.2613

47.61 €

1 4 Days 560-6590130101291874183816; 18M160.8141

87.98 €

1 4 Days 760-851201741353924100255224; 28M241.7600

Tech Support