Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm (K2053) (K2053.1061)

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm (K2053) K2053.1061

Product Details:

Manufacturer part number: K2053.1061

Brand: KIPP

Price: 595.70

Delivery time: 4 Days


Technical Data:

Version 1: swivel to the right


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2053.1061

Part Number
K2053.1061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1

595.70 €

1 4 Days swivel to the right

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Main colour black
Form A Form-Type with clamping arm B=Width(mm) 90
B1(mm) 70 B2(mm) 22 D=Diameter(mm) 11
D1=Thread M12 D2(mm) 26 H=Height(mm) 105
H1(mm) 164 H2(mm) 31 H3(mm) 15
H4(mm) 30 H5(mm) 29 L=Length(mm) 50
L1(mm) 66 L2(mm) 55 L3(mm) 50
SW=key width(mm) 19 Retaining force(kN) 6 Item Swing Clamp
Version 2 extended clamping travel Tightening torque max.(Nm) 28 S1(mm) 31
S2(mm) 10 H6(mm) 10 Weight(kg) 2.0000
PL Edelstahl false RoHS true

This page is Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm (K2053), part number K2053.1061.
You can find the detail information about specifications and dimensions on part number K2053.1061.

Variation of this product

Part Number
K2053.0061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1

595.70 €

1 4 Days swivel to the left

Tech Support