Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2068.050
Main material | Aluminium | Surface finish body | anodized | Main colour | blue |
---|---|---|---|---|---|
Component material | Steel | Surface finish component | hardened and black oxide finish | Clamp range(mm) | 5-25 (20-40/40-60) |
Item | Clamping Bolt | Version 1 | flexible | PL Edelstahl | false |
RoHS | true |
This page is Clamping bolt flexible (K2068), part number K2068.050.
You can find the detail information about specifications and dimensions on part number K2068.050.
Part Number |
---|
K2068.080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | Weight (kg) |
---|---|---|---|---|---|---|
160.20 € | 1 | 4 Days | 80 | 0.2530 |