Clamping screw with clamping ring for flexible clamping bolt, Form B (K2069)

Clamping screw with clamping ring for flexible clamping bolt, Form B (K2069)
· Brass clamping ring prevents marks on the workpiece

· Flattened design enables easy workpiece removal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2069.2

Part Number
K2069.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.06 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Component material Brass Form B
Form-Type flattened Item Clamping Screw Weight(kg) 0.0670
PL Edelstahl false RoHS true

This page is Clamping screw with clamping ring for flexible clamping bolt, Form B (K2069), part number K2069.2.
You can find the detail information about specifications and dimensions on part number K2069.2.

Tech Support