Hook clamps with collar and cam lever (04371-2) (04371-210)

Hook clamps with collar and cam lever (04371-2) 04371-210

Product Details:

Manufacturer part number: 04371-210

Brand: NORELEM

Price: 139.61

Delivery time: 4 Days


Technical Data:

Applicable Tightening Force: 350 N

Stroke S: 1.5 mm

A: 96 mm

B: 33.3 mm

D=thread: M10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04371-210

Part Number
04371-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tightening Force
(N)
Stroke S
(mm)
A
(mm)
B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
P
(mm)
R
(mm)
SW
(mm)
F
(kN)

139.61 €

1 4 Days 3501.59633.3M1025M8x0.75727967121213102540198

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamps with collar and cam lever (04371-2), part number 04371-210.
You can find the detail information about specifications and dimensions on part number 04371-210.

Variation of this product

Part Number
04371-206
04371-208
04371-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Tightening Force
(N)
Stroke S
(mm)
A
(mm)
B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
P
(mm)
R
(mm)
SW
(mm)
F
(kN)

123.86 €

1 4 Days 1201.270.421.5M620M6x0.5566053109982030174

123.86 €

1 4 Days 1201.270.421.5M820M6x0.5566053109982030174

162.92 €

1 4 Days 3501.59633.3M1232M8x0.75889682181818123050278

Tech Support