Clamp straps slotted heel (04010)

Clamp straps slotted heel (04010)
· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04010-05
04010-06
04010-08
04010-051
04010-061
04010-081
04010-10
04010-12
04010-14
04010-16
04010-20
04010-101
04010-121
04010-141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
F
(kN)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

12.89 €

1 4 Days 8125.53.4283321481.2

14.67 €

1 4 Days 101674.821034017101.6

15.47 €

1 4 Days 122098.771245022122

13.88 €

1 4 Days 13125.53.4283502381.2

14.67 €

1 4 Days 171674.821036329101.6

18.66 €

1 4 Days 212098.771248037122

21.76 €

1 4 Days 16251113.9164.56328162.5

29.93 €

1 4 Days 20321420.22058035203

44.60 €

1 4 Days 25401627.625610044254

85.79 €

1 4 Days 42501837.830616073325

129.11 €

1 4 Days 52602258.830820092406

27.21 €

1 4 Days 26251113.9164.510046162.5

42.31 €

1 4 Days 33321420.220512558203

61.55 €

1 4 Days 42401627.630616074254

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel

Tech Support