Clamp straps (04100) (04100-16)

Clamp straps (04100) 04100-16

Product Details:

Manufacturer part number: 04100-16

Brand: NORELEM

Price: 127.94

Delivery time: 4 Days


Technical Data:

A=Total length: 165 mm

B: 50 mm

C: - mm

D: - mm

E: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04100-16

Part Number
04100-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
J
(mm)
K
(mm)
L
(mm)

127.94 €

1 4 Days 16550-----60-------18

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Clamp straps (04100), part number 04100-16.
You can find the detail information about specifications and dimensions on part number 04100-16.

Variation of this product

Part Number
04100-01
04100-05
04100-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
J
(mm)
K
(mm)
L
(mm)

58.18 €

1 4 Days 14036-----411626------

86.21 €

1 4 Days 13536-----42163018512---

52.84 €

1 4 Days 11036271022916542716-155741513

Tech Support