Clamp straps with adjustment unit (04200) (04200-10X14)

Clamp straps with adjustment unit (04200) 04200-10X14

Product Details:

Manufacturer part number: 04200-10X14

Brand: NORELEM

Price: 164.25

Delivery time: 4 Days


Technical Data:

Size: 1

Clamp range: 0-35 mm

B=slot width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04200-10X14

Part Number
04200-10X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Clamp range
(mm)
B=slot width
(mm)

164.25 €

1 4 Days 10-3514

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Clamp straps with adjustment unit (04200), part number 04200-10X14.
You can find the detail information about specifications and dimensions on part number 04200-10X14.

Variation of this product

Part Number
04200-10X12
04200-10X16
04200-10X18
04200-20X12
04200-20X14
04200-20X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Clamp range
(mm)
B=slot width
(mm)

164.25 €

1 4 Days 10-3512

164.25 €

1 4 Days 10-3516

164.25 €

1 4 Days 10-3518

212.11 €

1 4 Days 225-8512

212.11 €

1 4 Days 225-8514

212.11 €

1 4 Days 225-8516

Tech Support