Hook clamps Form B (04370) (04370-108)

Hook clamps Form B (04370) 04370-108

Product Details:

Manufacturer part number: 04370-108

Brand: NORELEM

Price: 40.38

Delivery time: 4 Days


Technical Data:

B: 15 mm

D=diameter: 20 mm

D1: 8.5 mm

D3: 12 mm

H: 51.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04370-108

Part Number
04370-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

40.38 €

1 4 Days 15208.51251.52511.51225508.8

Loading...

  1. 1

Basic information

Main material High carbon steel Form B

This page is Hook clamps Form B (04370), part number 04370-108.
You can find the detail information about specifications and dimensions on part number 04370-108.

Variation of this product

Part Number
04370-106
04370-110
04370-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

28.26 €

1 4 Days 11166.51041.5209.5920304.8

60.28 €

1 4 Days 172510.51465.53215.514326013.9

115.74 €

1 4 Days 203212.51782.54019.518408020.2

Tech Support