Hook clamp with long hook Form C (04370) (04370-410)

Hook clamp with long hook Form C (04370) 04370-410

Product Details:

Manufacturer part number: 04370-410

Brand: NORELEM

Price: 71.94

Delivery time: 4 Days


Technical Data:

B: 18 mm

D=diameter: 25 mm

D1: 10.6 mm

D2: 18 mm

D3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04370-410

Part Number
04370-410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

71.94 €

1 4 Days 182510.6181466.5321016.5165011.8

Loading...

  1. 1

Basic information

Main material High carbon steel Form C

This page is Hook clamp with long hook Form C (04370), part number 04370-410.
You can find the detail information about specifications and dimensions on part number 04370-410.

Variation of this product

Part Number
04370-406
04370-408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

43.75 €

1 4 Days 9167111042.522610.510304.5

53.05 €

1 4 Days 12208.6151252.525812.512.5406.5

Tech Support