Hook clamp with long hook Form D (04370) (04370-508)

Hook clamp with long hook Form D (04370) 04370-508

Product Details:

Manufacturer part number: 04370-508

Brand: NORELEM

Price: 53.43

Delivery time: 4 Days


Technical Data:

B: 12 mm

D=diameter: 20 mm

D1: 8.6 mm

D3: 12 mm

H=Height: 52.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04370-508

Part Number
04370-508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

53.43 €

1 4 Days 12208.61252.52512.512.5406.5

Loading...

  1. 1

Basic information

Main material High carbon steel Form D

This page is Hook clamp with long hook Form D (04370), part number 04370-508.
You can find the detail information about specifications and dimensions on part number 04370-508.

Variation of this product

Part Number
04370-506
04370-510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
R
(mm)
R1
(mm)
F max.
(kN)

43.95 €

1 4 Days 91671042.52210.510304.5

73.15 €

1 4 Days 182510.61466.53216.5165011.8

Tech Support