Hook clamps with collar (04371) (04371-06)

Hook clamps with collar (04371) 04371-06

Product Details:

Manufacturer part number: 04371-06

Brand: NORELEM

Price: 92.32

Delivery time: 4 Days


Technical Data:

D=thread: M6 mm

D1: 20 mm

D2: 6 mm

H: 56 mm

H1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04371-06

Part Number
04371-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
T
(mm)
Clamping force
(kN)

92.32 €

1 4 Days M62065660531011988920174.82

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised

This page is Hook clamps with collar (04371), part number 04371-06.
You can find the detail information about specifications and dimensions on part number 04371-06.

Variation of this product

Part Number
04371-08
04371-10
04371-12
04371-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
T
(mm)
Clamping force
(kN)

92.32 €

1 4 Days M82065660531011988920178.77

112.66 €

1 4 Days M10258727967121513101012251913.9

140.59 €

1 4 Days M123210889682161718121214322720.2

149.52 €

1 4 Days M164012109118102202022121618403237.8

Tech Support