Hook clamp with collar with long clamping claw B (04371) (04371-606)

Hook clamp with collar with long clamping claw B (04371) 04371-606

Product Details:

Manufacturer part number: 04371-606

Brand: NORELEM

Price: 105.25

Delivery time: 4 Days


Technical Data:

D=thread: M6 mm

D1: 20 mm

H: 56 mm

H1: 60 mm

H2: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04371-606

Part Number
04371-606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Clamping force
(kN)

105.25 €

1 4 Days M62056605310.59118201030174.5

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised

This page is Hook clamp with collar with long clamping claw B (04371), part number 04371-606.
You can find the detail information about specifications and dimensions on part number 04371-606.

Variation of this product

Part Number
04371-608
04371-610
04371-612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1=thread length
(mm)
L2
(mm)
P
(mm)
R
(mm)
R1
(mm)
SW=key width
(mm)
Clamping force
(kN)

105.25 €

1 4 Days M82056605310.59118201030174.5

123.34 €

1 4 Days M102572796712.51215102512.540196.5

151.30 €

1 4 Days M123288968216.51817123016.5502711.8

Tech Support