Hook clamps ground Form C (04372) (04372-312150)

Hook clamps ground Form C (04372) 04372-312150

Product Details:

Manufacturer part number: 04372-312150

Brand: NORELEM

Price: 96.27

Delivery time: 4 Days


Technical Data:

B: 18 mm

D=diameter: 25 mm

D1: 32 mm

H=Height: 92 mm

H1: 68 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04372-312150

Part Number
04372-312150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
H4
(mm)
L
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

96.27 €

1 4 Days 182532926811133850M12x804918.5

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form C
D2(mm) M12 H2(mm) 39 H5 max. clamping range(mm) 15

This page is Hook clamps ground Form C (04372), part number 04372-312150.
You can find the detail information about specifications and dimensions on part number 04372-312150.

Variation of this product

Part Number
04372-312140
04372-312160
04372-316150
04372-316160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
H4
(mm)
L
(mm)
R
(mm)
Socket head screw DIN 912 Tightening torque max.
(Nm)
F max.
(kN)

84.18 €

1 4 Days 182532926611103140M12x8058.822.6

100.70 €

1 4 Days 182532926811134660M12x8045.115.2

119.09 €

1 4 Days 2232361017515163850M16x8514738

125.06 €

1 4 Days 2232361017515164660M16x85127.433

Tech Support