Hook clamp holders, Form B, square (04379) (04379-10030)

Hook clamp holders, Form B, square (04379) 04379-10030

Product Details:

Manufacturer part number: 04379-10030

Brand: NORELEM

Price: 51.45

Delivery time: 4 Days


Technical Data:

A=Hole spacing: 45 mm

B=Width: 28 mm

B1=Width: 13.4 mm

D: 20 mm

D1: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04379-10030

Part Number
04379-10030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Hole spacing
(mm)
B=Width
(mm)
B1=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)
L1
(mm)
PL Edelstahl Weight (ERP)
(kg)

51.45 €

1 4 Days 452813.42028930126020-0.1535

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Main colour black
Form B Form-Type square Item Clamping Hook Holder
RoHS yes

This page is Hook clamp holders, Form B, square (04379), part number 04379-10030.
You can find the detail information about specifications and dimensions on part number 04379-10030.

Variation of this product

Part Number
04379-040161
04379-060191
04379-08025
04379-12040
04379-16040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Hole spacing
(mm)
B=Width
(mm)
B1=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)
L1
(mm)
PL Edelstahl Weight (ERP)
(kg)

40.67 €

1 4 Days 24147.610144.316634-no0.0241

42.24 €

1 4 Days 28168.512165.319840-no0.0371

42.37 €

1 4 Days 382411.318246.625105015-0.0880

65.07 €

1 4 Days 55351525351140147520-0.2948

83.23 €

1 4 Days 654220.2324213.540168525-0.4056

Tech Support