Clamping cams (04431-05) (04431-05-10)

Clamping cams (04431-05) 04431-05-10

Product Details:

Manufacturer part number: 04431-05-10

Brand: NORELEM

Price: 55.27

Delivery time: 4 Days


Technical Data:

Travel S: 5.5 mm

Clamping force: 8 kN

D=diameter: 30 mm

D1=Thread: M10

H=Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04431-05-10

Part Number
04431-05-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Travel S
(mm)
Clamping force
(kN)
D=diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
SW=key width
(mm)
SW1
(mm)
Tightening torque max.
(Nm)

55.27 €

1 4 Days 5.5830M102010151520.524875

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Black oxidised Main colour Black Component material Spring steel
Surface finish component Black oxidised Component colour Black

This page is Clamping cams (04431-05), part number 04431-05-10.
You can find the detail information about specifications and dimensions on part number 04431-05-10.

Variation of this product

Part Number
04431-05-08
04431-05-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Travel S
(mm)
Clamping force
(kN)
D=diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
SW=key width
(mm)
SW1
(mm)
Tightening torque max.
(Nm)

46.98 €

1 4 Days 4.45.224M8168121216.419650

67.00 €

1 4 Days 6.29.334M122412181723.2271090

Tech Support