Riser bars (04378) (04378-08065)

Riser bars (04378) 04378-08065

Product Details:

Manufacturer part number: 04378-08065

Brand: NORELEM

Price: 21.46

Delivery time: 4 Days


Technical Data:

D1: M8 mm

D2: M8 mm

D3: 24 mm

L=Length: 65 mm

L1: 84 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04378-08065

Part Number
04378-08065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Tightening torque max.
(Nm)

21.46 €

1 4 Days M8M8246584202229.4

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Riser bars (04378), part number 04378-08065.
You can find the detail information about specifications and dimensions on part number 04378-08065.

Variation of this product

Part Number
04378-08032
04378-08040
04378-08050
04378-12050
04378-12065
04378-12080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Tightening torque max.
(Nm)

20.19 €

1 4 Days M8M8243251202229.4

20.56 €

1 4 Days M8M8244059202229.4

20.92 €

1 4 Days M8M8245069202229.4

32.24 €

1 4 Days M12M12405080353649

32.90 €

1 4 Days M12M12406595353649

34.96 €

1 4 Days M12M124080110353649

Tech Support