Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04571-10-10 |
04571-10-12 |
04571-10-14 |
04571-10-16 |
04571-10-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | L=Length (mm) | Slot width (mm) | |
---|---|---|---|---|---|---|---|
491.28 € | 1 | 4 Days | 18 | 46 | 10 | ||
491.28 € | 1 | 4 Days | 18 | 48 | 12 | ||
556.14 € | 1 | 4 Days | 22 | 52 | 14 | ||
565.80 € | 1 | 4 Days | 25 | 48 | 16 | ||
579.60 € | 1 | 4 Days | 25 | 48 | 18 |
Loading...
Main material | Steel | Surface finish body | tempered | Component material | Spring steel |
---|---|---|---|---|---|
B1(mm) | 20 | H=Height(mm) | 10.5 | H1(mm) | 7.5 |
H2(mm) | 5 | L1(mm) | 25 | L2(mm) | 15 |
SW(mm) | 4 | F(kN) | 4 | Tightening torque(Nm) | 9 |