Flat clamps with cam, Form B, without locating pin (04472)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04472-10400
04472-10600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(N)
Travel S
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D=bore diameter
(mm)
H=Height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

115.51 €

1 4 Days 4000145388365.21063533.530.515610

137.77 €

1 4 Days 60002706012558.2159575046221027

Loading...

  1. 1

Basic information

Max. Clamping Force(N) 3000 or More Material Steel Type Main Body
Main material High carbon steel Surface finish body Black oxidised Main colour Black
Form B Form-Type Without dowel pin

Tech Support