Toe clamps compact (04521) (04521-12)

Toe clamps compact (04521) 04521-12

Product Details:

Manufacturer part number: 04521-12

Brand: NORELEM

Price: 230.78

Delivery time: 4 Days


Technical Data:

B: 38.1 mm

D=thread: M12 mm

H: 25.5 mm

H1: 31.5 mm

H2: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04521-12

Part Number
04521-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=thread
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

230.78 €

1 4 Days 38.1M1225.531.513437550.8382.052.5101226.7135

Loading...

  1. 1

Basic information

Main material Steel

This page is Toe clamps compact (04521), part number 04521-12.
You can find the detail information about specifications and dimensions on part number 04521-12.

Variation of this product

Part Number
04521-08
04521-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=thread
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

93.41 €

1 4 Days 19M812.715.76.421.443.225.4191.51.6578.928

110.47 €

1 4 Days 25.4M1011.415.49.724.55433.525.41.827817.888

Tech Support