Toe clamps for T-slots (04439) (04439-14)

Toe clamps for T-slots (04439) 04439-14

Product Details:

Manufacturer part number: 04439-14

Brand: NORELEM

Price: 106.20

Delivery time: 4 Days


Technical Data:

B=T-slot width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04439-14

Part Number
04439-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=T-slot width
(mm)

106.20 €

1 4 Days 14

Loading...

  1. 1

Basic information

Main material Steel Clamping force(kN) 18

This page is Toe clamps for T-slots (04439), part number 04439-14.
You can find the detail information about specifications and dimensions on part number 04439-14.

Variation of this product

Part Number
04439-00
04439-16
04439-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=T-slot width
(mm)

91.47 €

1 4 Days without slot key

106.20 €

1 4 Days 16

113.67 €

1 4 Days 18

Tech Support