Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04515-081 |
04515-101 |
04515-121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D=thread (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW=key width (mm) | SW1 (mm) | Travel S (mm) | Clamping force (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.31 € | 1 | 4 Days | 32 | 10 | M8 | 23 | 20 | 8 | 7 | 15 | 44 | 28.5 | 26.5 | 19 | 6 | 4 | 3.5 | 45 | ||
148.50 € | 1 | 4 Days | 40 | 12 | M10 | 29 | 25 | 10 | 9 | 16 | 54 | 35 | 33 | 24 | 8 | 5 | 5.5 | 55 | ||
166.47 € | 1 | 4 Days | 46 | 14 | M12 | 35 | 30 | 12 | 11 | 17 | 62 | 39.5 | 37.5 | 27 | 10 | 5.5 | 7 | 70 |
Loading...
Main material | High carbon steel | Main colour | Black | Surface finish body | Black oxidised |
---|
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D=thread(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW=key width(mm)
SW1(mm)
Travel S(mm)
Clamping force(kN)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes