Manufacturer part number: 04516-006005
Brand: NORELEM
Price: 179.99 €
Delivery time: 4 Days
Version 1: right
B=Width: 25 mm
D1: 6.2 mm
H=Height: 25 mm
H1: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04516-006005
Part Number
|
---|
04516-006005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | B=Width (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | L1 (mm) | L2 (mm) | A=Length (mm) | D (mm) | E (mm) | E1 (mm) | E2 (mm) | E3 (mm) | K (mm) | K1 (mm) | L (mm) | R (mm) | F=Retaining force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.99 € | 1 | 4 Days | right | 25 | 6.2 | 25 | 45 | 22 | 20 | 78 | 12 | 11 | 12 | 8 | 4 | 4 | 26 | 46.5 | 110 | 3800 |
Loading...
Main material | steel | Surface finish body | case-hardened and black oxidised | Form | A |
---|
This page is Side clamps, Form A (04516), part number 04516-006005.
You can find the detail information about specifications and dimensions on part number 04516-006005.
Configure
Basic Attributes
Version 1
B=Width(mm)
D1(mm)
H=Height(mm)
H1(mm)
L1(mm)
L2(mm)
A=Length(mm)
D(mm)
E(mm)
E1(mm)
E2(mm)
E3(mm)
K(mm)
K1(mm)
L(mm)
R(mm)
F=Retaining force(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04516-006025 |
04516-010005 |
04516-010025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 | B=Width (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | L1 (mm) | L2 (mm) | A=Length (mm) | D (mm) | E (mm) | E1 (mm) | E2 (mm) | E3 (mm) | K (mm) | K1 (mm) | L (mm) | R (mm) | F=Retaining force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.99 € | 1 | 4 Days | left | 25 | 6.2 | 25 | 45 | 22 | 20 | 78 | 12 | 11 | 12 | 8 | 4 | 4 | 26 | 46.5 | 110 | 3800 | ||
257.47 € | 1 | 4 Days | right | 40 | 10.2 | 40 | 74 | 35 | 31.5 | 121.5 | 18 | 18 | 20 | 13 | 7 | 6 | 42 | 71 | 143 | 7200 | ||
257.47 € | 1 | 4 Days | left | 40 | 10.2 | 40 | 74 | 35 | 31.5 | 121.5 | 18 | 18 | 20 | 13 | 7 | 6 | 42 | 71 | 143 | 7200 |