Side clamps, Form C (04516) (04516-006015)

Side clamps, Form C (04516) 04516-006015

Product Details:

Manufacturer part number: 04516-006015

Brand: NORELEM

Price: 186.31

Delivery time: 4 Days


Technical Data:

B=Width: 25 mm

A=Length: 78 mm

D1: 6.2 mm

D: 12 mm

H=Height: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04516-006015

Part Number
04516-006015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
D1
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
F=Retaining force
(N)
L1
(mm)
L2
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
Version 1

186.31 €

1 4 Days 25786.21224459.52.5ø81284380022203.52646.5110right

Loading...

  1. 1

Basic information

Main material steel Form C Surface finish body case-hardened and black oxidised

This page is Side clamps, Form C (04516), part number 04516-006015.
You can find the detail information about specifications and dimensions on part number 04516-006015.

Variation of this product

Part Number
04516-006035
04516-010015
04516-010035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
D1
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
F=Retaining force
(N)
L1
(mm)
L2
(mm)
K
(mm)
K1
(mm)
L
(mm)
R
(mm)
Version 1

186.04 €

1 4 Days 25786.21224459.52.5ø81284380022203.52646.5110left

293.02 €

1 4 Days 40121.510.2183974274.512.72013772003531.55.54273143right

293.02 €

1 4 Days 40121.510.2183974274.512.72013772003531.55.54273143left

Tech Support