Side clamps, Form D (04516) (04516-010040)

Side clamps, Form D (04516) 04516-010040

Product Details:

Manufacturer part number: 04516-010040

Brand: NORELEM

Price: 259.54

Delivery time: 4 Days


Technical Data:

A=Length: 121.5 mm

B=Width: 40 mm

D: 18 mm

D1: 10.2 mm

E: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04516-010040

Part Number
04516-010040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
F=Retaining force
(N)
H=Height
(mm)
H1
(mm)
K
(mm)
K1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Version 1

259.54 €

1 4 Days 121.5401810.218201377200407464270.53531.5143Left

Loading...

  1. 1

Basic information

Main material Steel Form D Surface finish body Case-hardened and black oxidised

This page is Side clamps, Form D (04516), part number 04516-010040.
You can find the detail information about specifications and dimensions on part number 04516-010040.

Variation of this product

Part Number
04516-006020
04516-006040
04516-010020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
F=Retaining force
(N)
H=Height
(mm)
H1
(mm)
K
(mm)
K1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Version 1

180.20 €

1 4 Days 7825126.21112843800254542646.52220110Right

183.54 €

1 4 Days 7825126.21112843800254542646.52220110Left

259.54 €

1 4 Days 121.5401810.218201377200407464270.53531.5143Right

Tech Support