Side Clamp (04579) (04579-1400)

Side Clamp (04579) 04579-1400

Product Details:

Manufacturer part number: 04579-1400

Brand: NORELEM

Price: 292.52

Delivery time: 4 Days


Technical Data:

B=Width: 100 mm

B1: 80 mm

B2: 60 mm

B3: 20 mm

B4: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04579-1400

Part Number
04579-1400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
D=thread
(mm)
D1
(mm)
D2=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
SW1
(mm)
Travel S
(mm)
T=thread depth
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

292.52 €

1 4 Days 10080602040M58.6M5x8403322222210691363261942410481450

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body black oxidised

This page is Side Clamp (04579), part number 04579-1400.
You can find the detail information about specifications and dimensions on part number 04579-1400.

Variation of this product

Part Number
04579-0900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
D=thread
(mm)
D1
(mm)
D2=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
SW1
(mm)
Travel S
(mm)
T=thread depth
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

222.66 €

1 4 Days 7560451530M46.6M4x6322718181885210482014319836925

Tech Support