Multiple connectors (06622) (06622-01)

Multiple connectors (06622) 06622-01

Product Details:

Manufacturer part number: 06622-01

Brand: NORELEM

Price: 38.50

Delivery time: 4 Days


Technical Data:

Size: 1

D=Fastening hole: 8 mm

D1: 28 mm

D2: M8 mm

H: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06622-01

Part Number
06622-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

38.50 €

1 4 Days 1828M8502415863617208

Loading...

  1. 1

Basic information

Main material Aluminium Component material Thermoplastic

This page is Multiple connectors (06622), part number 06622-01.
You can find the detail information about specifications and dimensions on part number 06622-01.

Variation of this product

Part Number
06622-02
06622-03
06622-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

40.37 €

1 4 Days 21032M85024158840192010

46.09 €

1 4 Days 31236M85024159044212012

58.76 €

1 4 Days 41645M107535.620127.256272416

Tech Support