Mandrel collets (03157) (03157-061214)

Mandrel collets (03157) 03157-061214

Product Details:

Manufacturer part number: 03157-061214

Brand: NORELEM

Price: 112.91

Delivery time: 4 Days


Technical Data:

Clamping force max.: 8.5 kN

D=Diameter min.: 12.2 mm

D=Diameter max.: 14.2 mm

D1: 31.5 h9 mm

D2: 23.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03157-061214

Part Number
03157-061214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force max.
(kN)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3 (for screw ISO 10642) D4 (Tapered head bolt) H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
SW (Tapered head bolt)
(mm)
Tightening torque max.
(Nm)

112.91 €

1 4 Days 8.512.214.231.5 h923.1M3M624.9191512517

Loading...

  1. 1

Basic information

Main material structural steel Surface finish body black oxidised Component material mild steel
Surface finish component case-hardened Clamping type internal clamping

This page is Mandrel collets (03157), part number 03157-061214.
You can find the detail information about specifications and dimensions on part number 03157-061214.

Variation of this product

Part Number
03157-020407
03157-040812
03157-062027
03157-081420
03157-102535
03157-123442
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force max.
(kN)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3 (for screw ISO 10642) D4 (Tapered head bolt) H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
SW (Tapered head bolt)
(mm)
Tightening torque max.
(Nm)

108.83 €

1 4 Days 1.14.17.420 h913.7M2M210.77.66.14.11.50.7

110.70 €

1 4 Days 4.2812.429.72 h921M3M421.81615835

149.99 €

1 4 Days 20182750 h939.4M4M1028.622.217.517860

115.42 €

1 4 Days 11.113.52037.5 h929M3M824.9191514634

184.71 €

1 4 Days 26.32335.356 h945.5M4M1231.825.420.62110150

235.59 €

1 4 Days 44.529.34269.5 h855.9M5M1639.631.8272214280

Tech Support