Mandrel collets steel with cam lever (03157)

Mandrel collets steel with cam lever (03157)
· Tool-free joining of two components

· Compact design and high retaining forces

· Optimised centring of components to be connected

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03157-15-1001
03157-15-1004
03157-15-1202
03157-15-1205
03157-15-1403
03157-15-1406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size A
(mm)
A1=Handle length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)
Hand force FH
(N)
Holding force F
(kN)

28.94 €

1 4 Days Black936.241.714.410129132510.4901.35

28.94 €

1 4 Days Red936.241.714.410129132510.4901.35

31.56 €

1 4 Days Black052.359.1181215.411.2173012.61003

31.56 €

1 4 Days Red052.359.1181215.411.2173012.61003

33.67 €

1 4 Days Black170.479.221.51418.114.5223514.71203.3

33.67 €

1 4 Days Red170.479.221.51418.114.5223514.71203.3

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Surface finish body Plastic-coated
Version 1 With mandrel collet

Tech Support