Wedge clamp with socket head screw, Form B (04567)

Wedge clamp with socket head screw, Form B (04567)
· Suitable for series clamping

· Specifically for small components

· For high clamping forces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04567-21205
04567-21506
04567-21808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

32.80 €

1 4 Days 141212M5X1613.49.6435.4

37.70 €

1 4 Days 171514.8M6X1815.810.254.59.1

47.57 €

1 4 Days 21.518.518.4M8X2521.214.96922

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Hardened and black oxid finish Form B

Tech Support