Wedge clamp with countersunk screw, Form A (04567) (04567-11205)

Wedge clamp with countersunk screw, Form A (04567) 04567-11205

Product Details:

Manufacturer part number: 04567-11205

Brand: NORELEM

Price: 27.85

Delivery time: 4 Days


Technical Data:

A max.: 14 mm

A min.: 12 mm

B=Width: 12 mm

D=thread: M5X15 mm

H=Height: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04567-11205

Part Number
04567-11205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

27.85 €

1 4 Days 141212M5X157.59.5324.3

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Hardened and black oxid finish Form A

This page is Wedge clamp with countersunk screw, Form A (04567), part number 04567-11205.
You can find the detail information about specifications and dimensions on part number 04567-11205.

Variation of this product

Part Number
04567-11506
04567-11808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
L=Length
(mm)
SW
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

31.16 €

1 4 Days 171514.8M6X168.79.343.57.3

41.00 €

1 4 Days 21.518.518.4M8X2011.811.35518

Tech Support