Wedge clamps double wedge jaw faces serrated (04527)

Wedge clamps double wedge jaw faces serrated (04527)
· Ideal for horizontal and vertical series clamping

· For high clamping forces

· Can be used both in a tapped hole and in a T-slot

· With positive down force

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04527-12
04527-16
04527-1214
04527-1618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

264.39 €

1 4 Days For tapped hole4942413036M12X60M124085

371.84 €

1 4 Days For tapped hole6757564250M16X80M1660210

264.39 €

1 4 Days For t-slot4942413036M12X50144085

371.84 €

1 4 Days For t-slot6757564250M16X701860210

Loading...

  1. 1

Basic information

Main material Tool steel Component material Tool steel Surface finish body Hardened
Surface finish component Hardened and black oxid finish E(mm) 5

Tech Support